IESNA:LM-63-2002
[TEST]P1527755
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-10)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-30-B2750-W2A-4500K
[LUMINAIRE]2X4 3000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4500K CCT WITH FROSTED SMOOTH LENS
[LAMP]4500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2990
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 25.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1007.2 1008.2 1006.2 1003.2 996.2 984.1 975.1 956 944.9 929.9
907.8 887.7 863.6 839.5 807.4 784.3 753.1 719 686.9 656.7
619.6 585.4 544.3 510.1 466.9 434.8 390.6 347.4 305.3 266.1
222.9 183.8 139.6 102.4 65.3 30.1 0
1007.2 1010.2 999.2 996.2 991.1 983.1 972.1 960 940.9 921.8
904.8 884.7 858.6 842.5 811.4 779.2 752.1 720 685.9 654.7
616.6 583.4 545.3 505.1 464.9 427.8 385.6 345.4 302.3 263.1
219.9 181.8 139.6 101.4 64.3 29.1 0
1007.2 1006.2 1000.2 998.2 990.1 981.1 969 956 942.9 922.8
908.8 885.7 857.6 834.5 807.4 780.3 744.1 715 682.8 648.7
621.6 582.4 543.3 506.1 465.9 426.8 383.6 342.4 301.3 260.1
218.9 177.7 137.6 100.4 64.3 30.1 0
1007.2 1003.2 1001.2 997.2 988.1 981.1 970 958 940.9 924.9
901.8 885.7 856.6 832.5 809.4 776.2 748.1 719 687.9 650.7
617.6 581.4 542.3 504.1 461.9 421.8 382.6 339.4 298.2 257.1
215.9 174.7 136.6 98.4 61.3 29.1 0
1007.2 1006.2 1006.2 999.2 996.2 982.1 974.1 962 946.9 922.8
905.8 887.7 860.6 835.5 807.4 778.2 746.1 721 686.9 658.7
612.6 580.4 543.3 503.1 461.9 421.8 378.6 336.4 295.2 260.1
214.9 174.7 133.6 97.4 61.3 29.1 0
